topics
New Highly Integrated Renesas PMIC Optimized For RZ/G2L And V2L MPUs Delivers Complete Power Solution To Reduce Design Time
New Highly Integrated Renesas PMIC Optimized For RZ/G2L And V2L MPUs Delivers Complete Power Solution To Reduce Design Time
TOKYO, Japan ― Renesas Electronics Corporation (TSE:6723), a premier supplier of advanced semiconductor solutions, today introduced the RAA215300 PMIC (Power Management IC) optimized to complement Renesas’ RZ/V2L and RZ/G2L microprocessors (MPUs) designed for AI-enabled applications. The new high performance PMIC offers a wide range of features, including nine channels, a built-in charger and a real-time clock. The high integration of the new device reduces design complexity, speeding time-to-market for customers.
The RAA215300 includes six buck regulators, three LDOs and a coin cell/supercap charger. It supports DDR4, DDR4L, DDR3 and DDR3L memory with dedicated VREF, VTT and VPP rails. The new PMIC enables four-layer printed-circuit boards, which reduce costs. The high level of integration also increases system reliability due to fewer system components needed on the board.
The RAA215300 pairs with the RZ/G2L, RZ/V2L and several other Renesas offerings in a Winning Combination for a Scalable SMARC (Smart Mobility ARChitecture) SoM System-on-Module with AI design. In addition to the Renesas MPU and PMIC, this Winning Combination includes power controllers, a USB PD controller, and a clock device from Renesas. Renesas offers over 250 of these Winning Combinations that consist of complementary analog, power, timing devices and embedded processing, and provide an easy to use architecture. They simplify the design process and significantly reduce design risk for customers in a wide variety of applications.
For full article, please follow the link : https://www.renesas.com/sg/en/about/press-room/new-highly-integrated-renesas-pmic-optimized-rzg2l-and-v2l-mpus-delivers-complete-power-solution