topics


Renesas Launches New General-Purpose 64-Bit RZ/G2L Group of MPUs with Latest Arm Cortex-A55 for Improved AI Processing

Renesas Launches New General-Purpose 64-Bit RZ/G2L Group of MPUs with Latest Arm Cortex-A55 for Improved AI Processing

Renesas Electronics Corporation, a premier supplier of advanced semiconductor solutions, today announced the expansion of its RZ/G2 general-purpose 64-bit microprocessors (MPUs), delivering improved AI processing for a wide range of applications. The expanded product lineup includes three new entry-level MPU models built around the latest Arm® Cortex®-A55 core: The RZ/G2L, RZ/G2LC, and RZ/G2UL. Together with the existing mid- to high-end RZ/G2E, RZ/G2N, RZ/G2M, and RZ/G2H MPUs, the total of seven RZ/G2 MPUs provide scalability from entry-level to high-end design.

The new RZ/G2L MPUs are built around the Cortex-A55 CPU core, which delivers approximately 20 percent improved processing performance compared with the previous Cortex-A53 core and provides approximately six times faster in essential processing for AI applications. In addition, the new MPUs integrate camera input interfaces, a 3D graphics engine, and a video codec, providing cost-efficient support for sophisticated functionality for human-machine interface (HMI) applications, such as multimedia processing, GUI rendering, and AI image processing. The MPUs also feature the Cortex-M33 core, which makes it possible to perform real-time processing for tasks such as sensor data collection without the need for external microcontrollers (MCUs), reducing the overall system cost.

For further info, please access the link via: https://www.renesas.com/sg/en/about/press-room/renesas-launches-new-general-purpose-64-bit-rzg2l-group-mpus-latest-arm-cortex-a55-improved-ai