topics


Renesas Introduces Scalable AI SMARC SoM Winning Combination Solution for Accelerating Time to Market of HMI and Embedded Vision Systems

Renesas Introduces Scalable AI SMARC SoM Winning Combination Solution for Accelerating Time to Market of HMI and Embedded Vision Systems

Renesas Electronics Corporation (TSE:6723), a premier supplier of advanced semiconductor solutions, today introduced a scalable System-on-Module (SoM) Smart Mobility ARChitecture (SMARC) Winning Combination board solution comprised of 10 Renesas ICs, including microprocessor (MPU), power and analog ICs. The board solution speeds the development of artificial intelligence (AI) IoT face/object detection, image processing, and 4K video playback applications, including surveillance cameras, inspection equipment, and a range of industrial and building automation HMI and embedded vision systems.

The Renesas scalable SoM winning combo board is based on the SMARC 2.0 industry standard, which specifies an 82mm x 80mm form factor. The SMARC SoM board offers designers a choice of three different scalable versions of the Renesas 64-bit RZ/G2 MPU: a RZ/G2N dual core Arm® Cortex®-A57 MPU operating at 1.5 GHz for mid-range performance; the RZ/G2M MPU with dual-core Arm Cortex-A57 and quad-core Arm Cortex-A53 (1.2 GHz) for high performance; and the RZ/G2H MPU with quad-core Arm Cortex-A57 and quad-core Arm Cortex-A53 for ultra-high performance. All three MPUs (two cores up to eight cores) feature integrated 600 MHz PowerVR 3D graphics and a 4K UHD H.265 and H.264 codecs to satisfy the needs of different computer processing requirements.

The SMARC SoM winning combo board offers designers their choice of RZ/G2 MPU with up to 35.6K DMIPS performance, plus 2GB to 4GB LPDDR4 RAM memory, and 32GB eMMC. Each RZ/G2 MPU is capable of running edge video analytics and AI frameworks. The MPUs feature an integrated AI software library, comprehensive set of interfaces, error checking and correction (ECC) protection on both internal and external memories, Linux OS, and a Verified Linux Package (VLP) tested and maintained by Renesas. The solutions also feature Civil Infrastructure Platform (CIP) Super Long-Term Support (SLTS) kernel, and a Linux kernel bundled with a software development environment. Best of all, the SMARC SoM board provides an optimized power and programmable timing tree to assist the RZ/G2 MPU with a wide variety of applications.

For further info, please access the link via: https://www.renesas.com/sg/en/about/press-room/renesas-introduces-scalable-ai-smarc-som-winning-combination-solution-accelerating-time-market-hmi