topics


Renesas Rolls Out 48V Mobility Winning Combination Solution Featuring New 16-Cell Battery Front End and 32-bit MCU with Built-in FPU for Complex Inverter Control Algorithms

Renesas Rolls Out 48V Mobility Winning Combination Solution Featuring New 16-Cell Battery Front End and 32-bit MCU with Built-in FPU for Complex Inverter Control Algorithms

TOKYO, Japan ― Renesas Electronics Corporation (TSE:6723), a premier supplier of advanced semiconductor solutions, today introduced a 48V Mobility Winning Combination Solution that helps customers accelerate the development of e-scooters, e-bikes, UPS and energy storage systems. This reference design uses a modular approach in both hardware and software to showcase core and optional functional blocks that can be adopted for many 24V-48V applications such as lawn mowers, electric carts, robot cleaners, power tools, power banks, and more. It also uses 15 Renesas ICs, including three key devices: the ISL94216 16-cell battery front end (BFE), robust HIP2211 100V MOSFET drivers, and RX23T 32-bit microcontroller (MCU) for motor control. The 48V mobility winning combination solution is powered from a 25 AHr Li-ion battery that drives a 1600W inverter to attain speeds up to 5000 rpm.

The 48V mobility winning combination solution includes two boards that address the higher battery cell count and power levels mobility applications require. The BFE and charger board focuses on larger, higher voltage battery packs. The motor control and inverter board features synchronized current/voltage measurements and drivers that are pulse width modulated (PWM) to actuate the motor, and monitor motor status. The algorithm with the hardware is ideal for driving brushless DC (BLDC) motors. Also, two optional boards are available: the wireless charging receiver board, and the Bluetooth® Low Energy (BLE 5.0) control board.

For further info , please access the link via: https://www.renesas.com/sg/en/about/press-center/news/2020/news20200826.html