topics


Renesas 100V Half-Bridge Drivers Safely Drive MOSFETs for Bidirectional Controller in 12V-48V Automotive Hybrid Powertrains

Renesas 100V Half-Bridge Drivers Safely Drive MOSFETs for Bidirectional Controller in 12V-48V Automotive Hybrid Powertrains

TOKYO, Japan ― Renesas Electronics Corporation (TSE:6723), a premier supplier of advanced semiconductor solutions, today announced a new family of automotive-grade 100V, 4A half-bridge N-channel MOSFET drivers. The ISL784x4 family features three devices: the ISL78424 and ISL78444 with single tri-level PWM input for controlling both gate drivers, and the ISL78434, which has dual independent inputs that separately control the high-side and low-side drivers. The ISL784x4 half-bridge N-MOSFET drivers complement the ISL78224 4-phase bidirectional controller, enabling it to provide up to 3kW of power and greater than 95 percent efficiency in 12V-48V converters used in mild hybrid vehicles. The ISL784x4 drivers are also well suited for 12V-24V bidirectional DC/DC converters, as well as other high current buck or boost applications.

For further info, please access the link via : https://www.renesas.com/sg/en/about/press-center/news/2018/news20181107.html