topics
Renesas Electronics Announces Industry-First Power Supply IC Supporting the Power Rules Requirements in USB Power Delivery V. 2.0 and 3.0 Specifications
Renesas Electronics Announces Industry-First Power Supply IC Supporting the Power Rules Requirements in USB Power Delivery V. 2.0 and 3.0 Specifications
RAA230161 Achieves Multi-Voltage Outputs From 5 to 20 V with an Efficiency Rate of up to 95 Percent and Provides High-Functionality Power Supply Monitoring and Protection Circuits for Easy Design of Safe and Reliable Systems
Renesas Electronics Corporation (TSE:6723), a premier supplier of advanced semiconductor solutions, today released industry-first’s high-efficiency power supply IC, the RAA230161 that supports the Power Rules requirements as defined in USB Power Delivery (USB PD) 2.0 and 3.0 specifications from USB Implementers Forum (USB-IF). This IC can be used with a wide variety of equipment that uses direct current (DC) power, from AC adapters and PC peripheral equipment to home and office equipment, and hub applications.
For more detail, please visit this url:
http://www.renesas.com/press/news/2016/news20160413b.jsp