Renesas Updates Popular R-Car V3H with Improved Deep Learning Performance for Latest NCAP Requirements Including Driver and Occupant Monitoring Systems
Renesas Updates Popular R-Car V3H with Improved Deep Learning Performance for Latest NCAP Requirements Including Driver and Occupant Monitoring Systems
Today, Renesas Electronics Corporation (TSE:6723), a premier supplier of advanced semiconductor solutions, introduced an update of its state-of the-art R-Car V3H system-on-chip (SoC) to deliver significantly improved deep learning performance for smart camera applications, including driver and occupant monitoring systems (DMS / OMS), automotive front cameras, surround view, and auto parking for high-volume vehicles up to Level 2+. The updated SoC combines sensor fusion on the real-time domain with up to ASIL C metrics and an architecture optimized for smart computer vision. It offers OEMs and Tier 1s a high-performance, low-power solution that supports the latest NCAP 2020 requirements as well as the roadmap to NCAP 2025 3 Stars at competitive system costs.
Building on the state-of-the-art recognition technology introduced with the R-Car V3H in February 2018, which includes integrated IP for convolutional neural networks (CNN), the updated R-Car V3H delivers four times the performance for CNN processing compared to the earlier version and achieves up to overall 7.2 TOPS processing including all computer vision IPs while maintaining low power consumption levels.
The highly integrated SoC supports up to ASIL C metrics safety goals on the real-time domain, reducing the need for an external safety microcontroller (MCU) to manage sensor fusion and final decision actions. The R-Car V3H features a suite of proven IPs that support the perception stack, sensor fusion with radar and/or Lidar, and ISP with up to eight MP cameras support, allowing OEMs and Tier 1s to achieve quicker time to market with lower bill of materials costs.
For further info, please access the link via: https://www.renesas.com/sg/en/about/press-room/renesas-updates-popular-r-car-v3h-improved-deep-learning-performance-latest-ncap-requirements