Renesas Extends RA MCU Family with RA6T1 MCU Group for Motor Control and AI-based Endpoint Predictive Maintenance
Renesas Extends RA MCU Family with RA6T1 MCU Group for Motor Control and AI-based Endpoint Predictive Maintenance
Renesas Electronics Corporation (TSE:6723), a premier supplier of advanced semiconductor solutions, today announced the extension of its microcontroller (MCU) portfolio designed for motor control applications targeting smart homes, industrial automation, and building automation. Featuring a rich set of peripheral functions and AI-based failure detection, the four new RA6T1 Group MCUs are the latest members of Renesas’ rapidly expanding Arm®-based RA Family, and the first RA MCUs designed for the unique needs of motor control in home appliances, HVAC, solar inverters, and AC drives.
Based on the Arm Cortex®-M4 core, the new RA6T1 32-bit MCUs operate at 120 MHz and feature a rich collection of peripherals optimized for high performance and precision motor control. The integrated peripheral functions with high-speed analog significantly reduce bill of materials (BOM) cost while boosting motor control performance. For example, a single RA6T1 MCU can simultaneously control up to two brushless DC (BLDC) motors. In addition, the Google TensorFlow™ Lite Micro framework for TinyML applications adds enhanced failure detection to the RA6T1 MCUs, offering customers an intelligent, easy-to-use, and cost-effective sensorless motor system for predictive maintenance. The TensorFlow AI framework detects potentially detrimental anomalies in motor systems earlier and more accurately to help customers improve their predictive maintenance processes and reduce maintenance costs.
For further info, please access the link via: http://vietnam.renesas.com/2020/08/06/2786/